??
CAD model selection
Schaffner FN2060A-10-08
ELECTRO
HELP_VARIABLE
Company
Schaffner
Description
FN 2060 - Two-Stage Filters, Multi-stage General Purpose AC/DC EMI Filter
Bill of material
Schaffner FN2060A-10-08
Type code
Order number
Performance
Standard
Rated current 40°C (25°C)
A
Voltage
250 V
Power Loss 25°C/DC
W
Input/Output connections
PDF Datasheet
Download
A
mm
B
mm
C
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions