??
CAD model selection
Schaffner FN2090A-16-06
HELP_VARIABLE
Company
Schaffner
Description
FN 2090 - Two-Stage Filters, Multi-stage AC/DC EMI Filter with Excellent Attenuation Performance
Bill of material
Schaffner FN2090A-16-06
Type code
Order number
Performance
Very high
Rated current 40°C (25°C)
A
Voltage
250 V
Power Loss 25°C/50 Hz
W
Input/Output connections
PDF Datasheet
Download
A
mm
B
mm
C
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions