??
CAD model selection
Schaffner FN 2450 F-10-61
HELP_VARIABLE
Company
Schaffner
Description
FN 2450 - Safe and ergonomic EMC/EMI filter with very low leakage current
Bill of material
Schaffner FN 2450 F-10-61
Type code
Order number
Performance
High
Rated current 55°C (40°C)
A
Voltage
250 V
Input/Output connections
-61 (Terminal block)
PDF Datasheet
Download
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions