??
CAD model selection
Schaffner FN2030A-16-07
HELP_VARIABLE
Company
Schaffner
Description
FN 2030 - General Purpose AC/DC EMI Filter with High Attenuation Performance
Bill of material
Schaffner FN2030A-16-07
Type code
Order number
Performance
Standard
Rated current 40°C (25°C)
A
Voltage
250 V
Power Loss 25°C/DC
W
Input/Output connections
PDF Datasheet
Download
A
mm
B
mm
C
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions