??
CAD model selection
Schaffner FN 2211 HV-2300-99-C27-R99
HELP_VARIABLE
Company
Schaffner
Description
FN 2211 HV and FN 2210 HV - Compact high current DC EMC/EMI filter
Bill of material
Schaffner FN 2211 HV-2300-99-C27-R99
Type code
Order number
Performance
Standard
Rated current 50°C
A
Voltage
1500 V
Power Loss 25°C/DC
W
PDF Datasheet
Download
A
mm
B
mm
C
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions