??
CAD model selection
Schaffner FN3359-2500-99
HELP_VARIABLE
Company
Schaffner
Description
FN 3359 - 3-Phase Filters, High-current EMC/RFI Filter
Bill of material
Schaffner FN3359-2500-99
Type code
Order number
Performance
Very high
Rated current 50°C (40°C)
A
Voltage
V
Power loss 25°C/50 Hz
W
Input/Output Connections
PDF Datasheet
Download
A
mm
B
mm
C
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions