??
CAD model selection
Schaffner FN 3025 HP-50-72
HELP_VARIABLE
Company
Schaffner
Description
FN 3025 / FN 3026 - DIN-Rail EMC/RFI Filter with Minimum Leakage Current
Bill of material
Schaffner FN 3025 HP-50-72
Type code
Order number
Performance
Standard
Rated current 50°C (40°C)
A
Voltage
520/300 V
Power loss 25°C/50 Hz
W
Input/Output connections
PDF Datasheet
Download
A
mm
B
mm
C
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions