??
CAD model selection
Schaffner FN 3311 HVIT-600-99-C18-R55
HELP_VARIABLE
Company
Schaffner
Description
FN 3311 HV/ FN 3310 HV - Compact 690 VAC power line EMC/EMI filter
Bill of material
Schaffner FN 3311 HVIT-600-99-C18-R55
Type code
Order number
Performance
Standard
Rated current 50°C
A
Voltage
V
Power loss 25°C/DC
W
PDF Datasheet
Download
A
mm
B
mm
C
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions