??
CAD model selection
Schaffner FN3288-100-35-C35-R65
HELP_VARIABLE
Company
Schaffner
Description
FN 3287/FN 3288 - 3-Phase Filters, Smallest book-style EMC/RFI Filter for Inverter and Power Drive Systems
Bill of material
Schaffner FN3288-100-35-C35-R65
Type code
Order number
Performance
High
Rated current 50°C (40°C)
A
Voltage
V
Leakage current 520/760 VAC/50 Hz
Power loss 25°C/50 Hz
W
Input/output connections
PDF Datasheet
Download
A
mm
B
mm
C
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions