??
CAD model selection
FN3268-42-33
HELP_VARIABLE
Company
Schaffner
Description
FN 3268 - EMC/EMI Filter for Installations with Residual Current Device (RCD)
Bill of material
FN3268-42-33
Type code
Order number
Performance
Very high
Rated current 50°C (40°C)
A
Voltage
520/300 V
Power loss 25°C/50 Hz
W
Input/Output connections
PDF Datasheet
Download
A
mm
B
mm
C
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions